??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS L-409-045-001-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS L-409-045-001-07-S4
VERF
Availability
Available
BC
Order code
BIS00CZ
TC
Product identifier
BIS L-409-045-001-07-S4
PX
Product view
43750_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.300 Kg
DESCRIPT
Description
Product Group = LF (125 kHz), Principle of operation = Read head, Dimension = 40 x 41 x 120 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 4-pin, Housing material = PBT, Interface = IO-Link, Process data IN = 8 bytes, Process data OUT = 8 bytes, Operating voltage Ub = 18...30 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions